Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Coming Soon

Showing 1 to 10 of 10 entries
Display 10 | 20 | 50 | 100

3-Screen Display Condensation Checker (Digital Temperature & Humidity Switch)

Series PSH

3-Screen Display Condensation Checker (Digital Temperature & Humidity Switch)

  • Visualization of relative humidity
    Real-time digital display
  • Remote/Condition monitoring
    Remote confirmation via switch output preventing condensation problems.

Electric Vacuum Gripper for Collaborative Robots

Series ZXPE5

Electric Vacuum Gripper for Collaborative Robots

  • A vacuum gripper that doesn't require an air source
  • Operation possible by simply connecting an electrical wire connector
    Can be used without an air source due to the built-in vacuum pump
  • Unitization of the peripheral devices required for adsorption
    The vacuum pump, atmospheric release valve, pressure monitor, and cups have been integrated
  • Current consumption: Max. 64 % reduction
    Energy-saving operation possible via automatic/manual modes
  • Lightweight: 556 g
  • A wide variety of cup variations are available to support a wide range of workpiece shapes
  • Standards: Conforming to ISO9409-1-50-4-M6.

Vacuum Unit Ejector System/Vacuum Pump System

Series ZK2A

Vacuum Unit Ejector System/Vacuum Pump System

  • Supply valve: An N.O. specification has been added [New]
    Can hold vacuum∗ even when the power goes out or is turned off
    Prevents the sudden dropping of workpieces∗
    ∗ Supposing the supply pressure is being maintained
  • An IO-Link compatible pressure switch has been added [New]
    Allows for ejector control with a single communication line
    Reading of the device information and parameter batch settings are possible
  • Compatible with ejector systems and vacuum pump systems
  • Energy saving ejector
    Air supply is cut-off when vacuum is reached
    Air consumption: 93 % reduction (Under SMC's measurement conditions)
  • More efficient ejector: Suction flow increased by 50 %
    (Compared to other SMC 1-stage ejectors)
  • Energy saving efficiency: 93 % reduction
  • Improved low noise and suction flow by adoption of a high-noise reduction silencer.

Analogue Auto Switch and Display Sensor Monitor

Series D-MH1

Analogue Auto Switch and Display Sensor Monitor

  • Outputs the analogue voltage according to the actuator stroke position
  • A single switch can discriminate between max. 3 position points
    Discriminable resolution: ±0.1 mm ∗ Within the high-resolution range
  • Detection position setting can be done away from the actuator
  • Analogue voltage output (1 to 5 V)
    Can also be used with the analogue auto switch single unit
  • Reduced setting labour
    No need to fine-tune the switch mounting position
    Easy adjustment even in narrow places and on moving parts
  • Improved productivity
    Gripper fully open R gripping failure detection
    Detection of gripper finger wear
    Minimized lead wire disconnection risk.

Metal Speed Controller/Low Profile Type

Series ASBL

Metal Speed Controller/Low Profile Type

  • Improved environmental resistance with the all metal exterior
  • For use in environments with welding spatter, dust, ultraviolet, etc.
  • Improved installability using a hexagon wrench
  • Improved piping design flexibility (360° rotation)
  • Reduced height when installed: Approx. 30 % reduction
    (when a knob is fully opened)
  • 21.2 mm: ASBL23□1-01-06 ◀ 30.9 mm: ASB22□1-01-06.

Vacuum Pad/Bowl Shape with Non-slip Feature

Series ZP3M

Vacuum Pad/Bowl Shape with Non-slip Feature

  • A bowl bellows shape has been added [New]
  • Non-slip special ribs
    Diagonal ribs are radially arranged to secure the gripping force in all directions
    • Prevents workpiece slippage
    • Secure adsorbing and transferring are possible
  • Bowl shape with excellent flexibility
    Curved workpieces can also be adsorbed
    The pad follows the workpiece shape, making stable adsorption possible
  • Horizontal holding force: 231 N (Pad diameter ø 80)
  • Suitable for high-temperature workpieces (200 °C)
  • Material: FS61 (Fluoro-based rubber) improves abrasion resistance
    ∗ More than twice the abrasion resistance of SMC's urethane pads
  • Suitable for workpieces with oil film
    As oil is ejected to the grooves between special ribs, the lateral slipping of workpiece can be suppressed even on a steel plate with oil film.

Electric Gripper for Collaborative Robots

Series LEHR

Electric Gripper for Collaborative Robots

  • Can be used with the collaborative robots of UNIVERSAL ROBOTS
    Plug and Play
  • 2 variations are available
  • Gripping force: 60 to 140 N
  • Operate by simply connecting 1 electrical wire
  • Annual CO2 emissions reduced by up to 52 % through motor control optimization (SMC comparison)
  • With internal battery-less absolute encoder
  • Easy tool changing (Manual changer)
  • Compatible plug-in software: URCap.

Push-lock Type Dual Speed Controller with One-touch Fitting

Series ASD-A

Push-lock Type Dual Speed Controller with One-touch Fitting

  • Easy to lock push-lock type
  • No tools required. Larger knob
  • Allows for simultaneous meter-in and meter-out control
  • Prevents cylinders from popping out, and allows for the speed control of single acting cylinders
  • Easy identification of meter-in or meter-out by knob color
  • Lightweight: Approx. 28 % lighter
  • Improved reproducibility of flow rate.

Flow Sensor

Series PFMV5/PFGV301

Flow Sensor

  • 3-screen display digital flow monitor PFGV301 series [New]
  • A measuring flow rate range of 0.0 to 0.1 l/min (-X502) has been added [New]
  • For suction verification of very small workpieces
    The flow sensor enables more reliable suction verification than a pressure sensor
  • Repeatability: ±2 % F.S.
  • Response speed: 5 ms or less
  • Withstand pressure: 500 kPa
  • Grease-free.

Wireless System

Series EXW1/EX600-W

Wireless System

  • IO-Link has been added to the compact type EXW1 Series [New]
  • EtherCat has been added to the compact type EXW1 series
  • Noise resistance
    Uses the 2.4 GHz ISM frequency band
    Frequency hopping: Every 2 ms (Fastest)
  • Communication cables not required
    Reduced wiring work, space, and cost
    Minimized disconnection risk
  • Provides communication stability in FA environments
  • Compact and lightweight (EXW1)
    Volume: Approx. 86 % reduction, Weight: Approx. 87 % reduction
  • Modular connection is possible (EX600-W).