Product selection
×

Go to details
Part number

My account

×

Buy ANA1, High Noise Reduction Silencer - 40dB(A) online | SMC UK

Product catalogue

ANA1, High Noise Reduction Silencer - 40dB(A)

ANA1, High Noise Reduction Silencer - 40dB(A)
This picture might not correspond with your chosen configuration.
Click on the 3D preview icon below to view your exact selection.
The high noise reduction style silencer ANA1 keeps the noise level inside a plant below 85dB(A) with a noise reduction effect of 40dB(A). Series ANB1 has a noise reduction effect of 38dB(A) and has a larger effective area with the same port size as series ANA1. It is also available for common exhaust from manifolds.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Your search returned no results
 
Model

Related Products