Product selection
×

Go to details
Part number

My account

×

Buy ARX20, Regulator for 2MPa online | SMC UK

Product catalogue

ARX20, Regulator for 2MPa

ARX20, Regulator for 2MPa
This picture might not correspond with your chosen configuration.
Click on the 3D preview icon below to view your exact selection.
Series ARX20, piston type regulator, is compatible with a primary supply pressure of 2.0MPa and is ideal for pressure adjustment of air blowing applications. The ARX has a compact design with a width of 35mm and an overall length of 80mm. The piston operated design ensures long operating life. The ARX has an easy-to-operate adjustment handle.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Your search returned no results
 
Pressure Range
Thread
Port Size
Option