Product selection
×

Go to details
Part number

My account

×

Product catalogue

Stainless Steel Cylinder Compact / Improved Water-resistant Type – CM5

  • Port Size: 1/8, 1/4
  • All external parts made from stainless steel
  • Compact design, reduced length and weight
  • Special scraper prevents water from entering cylinder
  • Bore sizes (mm): 20, 25, 32, 40
  • Auto switch capability.

Configure your product

 
Magnet
Mounting
Bore Size
Special Scraper, Seal Material
Stroke
  []
Label
Auto Switch
Lead Wire or Pre-wired Connector
Number