Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Stainless Steel Cylinder Compact / Improved Water-resistant Type – CM5

  • Port Size: 1/8, 1/4
  • All external parts made from stainless steel
  • Compact design, reduced length and weight
  • Special scraper prevents water from entering cylinder
  • Bore sizes (mm): 20, 25, 32, 40
  • Auto switch capability.

Konfigurirajte svoj izdelek

 
Magnet
Mounting
Bore Size
Special Scraper, Seal Material
Stroke
Label
Auto Switch
Lead Wire or Prewired Connector
Number