Product selection
×

Go to details
Part number

My account

×

Product catalogue

D-C73C/C80C, Reed Switch, Band Mounting, Connector

SMC’s reed sensors offer dependable detection, available in standard and 2-colour indication for enhanced visibility.

  • Electrical entry: Connector.
  • Application Load: Relay/PLC.
  • Power voltage: <24V DC.
  • Load current: 5 to 50mA.
  • Applicable Actuator Series: CDJ2, CDVJ, CDLJ2, CDM2, CDBM2, CDVM3, 5, CDLM2, CDG1, MGG, CDLG1, RSDG, MGC, MLGC, RHC, REC.