Product selection
×

Go to details
Part number

My account

×

Product catalogue

Flat, General Purpose, thin vacuum pad

Built for versatility

  • Secure handling for various surfaces – Wide range of pad materials and shapes available
  • Easy integration into any system – Multiple mounting options for diverse applications
  • Versatile use across industries – Compatible with a variety of workpieces and conditions.

And much more

  • Pad sizes: From Ø 5 to Ø 20
  • Available materials: NBR (Nitrile rubber), Silicone rubber, Urethane rubber, FKM (Fluoro rubber), Conductive NBR, Conductive silicone rubber.
    • Working temperature range:
      • NBR: 0 to 120 ºC
      • Silicone rubber: -30 to 200 ºC
      • Urethane rubber: 0 to 60 ºC
      • Fluoro rubber: 0 to 250 ºC
      • Conductive rubber: 0 to 100 ºC
      • Conductive/Semiconductor silicone rubber: -10 to 200 ºC

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection