Product selection
×

Go to details
Part number

My account

×

Product catalogue

VNA (Air Operated), Process Valve for Air

  • Fluid:air; CO 2 ; nitrogen gas; freon 11, 113, 114;
    turbine oil, hydraulic fluid, argon, helium
  • Proof pressure: 1.5MPa
  • Operating pressure range: 0 to 1MPa
  • Effective area: 13 to 770mm 2
  • Coil rated voltage: AC(50/60Hz) 100V, 200V, others (option);
    DC 24V, others (option)
  • Ambient temperature: -5 to 60°C (no freezing)