Product selection
×

Go to details
Part number

My account

×

Product catalogue

VM100, 100 Series, 2/3 Port Mechanical Valve

  • This product is being discontinued and will be replaced by New VM100 series.
  • Fluid: air
  • Operating pressure: -100kPa to 1.0MPa
  • Effective area (Cv): 2.5mm 2 (0.14)
  • Piping: side or bottom
  • Ambient and fluid temperature: -5° to 60°C (no freezing)

Categories

No results found that matches your search criteria