Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

IS10

IS10

SMC's IS10 pressure switch is 16% lighter, and 11% smaller when compared to the IS1000.  The IS10 is RoHS compliant and CE marked.  Set pressure range is 0.1 to 0.4MPa (optional 0.1 to 0.6 MPa).  Also available are the IS10M (pressure switch with spacer) and the IS10E (pressure switch with piping adapter).


Kategorije

Nema rezultata koji odgovaraju vašim kriterijima pretraživanja