Product selecteren
×

Ga naar bijzonderheden
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

CM2

The all-rounder

  • Fit it to your application requirements – Wide range of variations
  • Get shorter overall length – When using female rod end and/or boss-cut type
  • Improve your mounting freedom – Various mounting bracket options.

En veel meer

  • Bore sizes (mm): 20, 25, 32, 40
  • Standard strokes up to 300 mm
  • Rubber cushion or air cushion
  • Available variations for non-standard environments: secondary batteries manufacturing
  • Auto switch capable.

  • This product is being discontinued and will be replaced by CM2-Z1 series. Update details here.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Magnet
Style
Mounting
Bore
Port Thread
Stroke
  []
Cushion
Rod End Thread
Rod Boot
Auto Switch
Lead Wire or Prewired Connector
Number