Product selecteren
×

Ga naar bijzonderheden
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

Compacte cilinder - CQ2-Z

Overcome your limits

  • Fit CQ2 to your application requirements – Large range of variations with short delivery times across Europe
  • Save space in your machines – Reduced dimensions of the cylinder and components
  • Minimise overall machine weight and increase the productivity – Lightweight just 456 g (Ø40 and 50 mm stroke).

And much more

  • Boringdiameters (mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125, 140, 160, 180, 200
  • Standaard bereik slaglengte (mm): 5 tot 100
  • Poortschroefdraden: M (boringen 12 tot 25); Rc, NPT of G (boring 32 tot 100)
  • Versie die compatibel is met batterijproductie is beschikbaar
  • Kleine naderingsschakelaars kunnen worden gemonteerd op 4 oppervlakken.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection