Product selecteren
×

Ga naar bijzonderheden
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

Circulating Fluid Temperature Controller, Standard Type - HRS

Improve the performance & reliability of your machine

  • Optimise the quality of your process – Great temperature stability, up to ±0.1 °C
  • Get that smart solution that will give you proactive control – Remote control to manage any anomalies or incidents
  • Adapt to a wide variety of applications – Cooling capacity from 1.1 kW up to 38 kW
  • Ease your control and maintenance – Advanced control functions and improved maintenance performance.

En veel meer

  • Circulating Fluid Temperature Controller. Water or Air-cooled
  • Cooling capacity: From 1.1 to 38 kW (50 Hz)
  • Temperature stability: ±0.1 °C to ± 1 °C
  • Set temperature range: -10-45 °C
  • With heating function and self-diagnosis
  • Serial communication
  • Compact and lightweight.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Cooling Capacity
Cooling Method
Thread
Power Supply
Earth Leakage Breaker
High ambient temperature
Automatic fluid fill
DI Water piping
High-pressure pump
Units