Product selecteren
×

Ga naar bijzonderheden
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

High Rigidity Slider Type, Ball Screw Drive AC Servo Motor - LEJS, 11-LEJS, 25A-LEJS

Our most powerful electric actuator for high loads

  • Increase your productivity – High-speed transport of heavy workloads, up to 400 kg
  • Ensure robustness in your application – Supports eccentric loads with high accelerations
  • Move your workpieces at ease – Compact motor size ensures workpieces, even large ones, do not collide with the motor
  • Reduce installation time – Easy mounting of the main body.

En veel meer

  • Body size: 16, 25, 32, 40, 63 and 100
  • Stroke: 200 to 1790 mm
  • Compatible encoders: absolute, incremental
  • Servo motor type
  • Horizontal work load: up to 400 kg
  • Vertical work load: up to 80 kg
  • Speed: up to 2300 mm/s
  • Available variations for non-standard environments: secondary batteries manufacturing, clean room
  • Acceleration: up to 20000 mm/s².

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Accuracy
Size
Motor type
Lead Screw
Stroke
Motor Option
Actuator Cable type
Actuator Cable Length
Driver type
I/O Cable Length