Product selecteren
×

Ga naar bijzonderheden
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

3-Port Solenoid Valve, Residual Pressure Release with Detection of Main Valve Position, Modular Connection - VP546/746

The modular way to set air free. Safety version

  • Connect it to your FRL unit - Modular connection type
  • Gain in safety - Main valve position detection function to detect inconsistencies between input signals and valve operations
  • Prevent accidents caused by uncontrolled movements - Optional soft start-up function.

En veel meer

  • Modular connection type for connecting to FRL units
  • With main valve position detection function
  • Optional soft start-up function
  • Selectable single or dual residual pressure exhaust valve
  • A check valve is incorporated in the pilot flow path
  • Enclosure: IP65.

Configure your product

 
Series
Pilot
Pressure Specification
Rated Voltage
Electrical Entry
Safety Limit Switch/Wiring
Flow Direction
No. of Residual Pressure Exhaust Valves
Soft start-up Function
Thread