Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

MGP

MGP
The MGP is designed for high side load applications found in material handling, lifting and stopping. The cylinder utilizes an ultra-compact design by incorporating the cylinder body as part of the guide body. As the stroke length increases, so does the bearing length, thus enhancing the cylinder's load bearing capacity. Conventional designed guided cylinders have a set bearing length resulting in dramatic decreases in side load capacity as stroke lengths increase. The MGP is the latest generation of guided cylinders and offers higher load capability, longer strokes, 2 port locations, switch mounting grooves on two sides, and a more versatile T-slot mounting than the MGQ series. Order made options for this series include adjustable air cushions, heavy duty guide rods, copper free, high temperature, and low speed.

Categorias

Sem resultados que correspondam às caracteristicas da busca.