Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

Compact - JMHZ2

Let your robot grip it

  • Minimise the moments of inertia in your robot – Length as short as 46,8 mm and weight as low as 31 g
  • Choose your optimal solution – Single and double acting type available
  • Enhance your performance – Smaller bore cylinders allow higher opening/closing strokes and longer gripping points
  • Achieve precise handling – Precision repeatability as low as ±0.01 mm.

e muito mais

  • Bore sizes (mm): 8, 12, 16, 20
  • Repeatability: ±0.01 mm
  • Single/Double Acting
  • Available variations for non-standard environments: secondary batteries manufacturing
  • Compact auto switches can be directly mounted.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Bore Size
Action
Finger Option
Auto Switch
Lead Wire or Pre-wired Connector
Number
Made to Order