Produktval
×

Gå till detaljer
Beställningsnummer

Mitt konto

×

Produktkatalog

JMHZ2, Kompakt parallellgripdon

Let your robot grip it

  • Minimise the moments of inertia in your robot – Length as short as 46,8 mm and weight as low as 31 g
  • Choose your optimal solution – Single and double acting type available
  • Enhance your performance – Smaller bore cylinders allow higher opening/closing strokes and longer gripping points
  • Achieve precise handling – Precision repeatability as low as ±0.01 mm.

And much more

  • Bore sizes (mm): 8, 12, 16, 20
  • Repeatability: ±0.01 mm
  • Single/Double Acting
  • Compact auto switches can be directly mounted.

Steg 1: Produktval

Välj produktparametrar innan du börjar med konfigurationen

Vänligen återställ filter för att ändra ditt val