Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

55-LVA, High Purity Chemical Valve, Air Operated, Threaded Ports, Single Type, ATEX category 2 - II 2GDc

  • High purity chemical valve, single type
  • Threaded ports, air operated type
  • Operating pressure: 0.3 ~ 0.5 MPa
  • Fluid temperature: 0 to 100°C
  • Port sizes: 1/8, 1/4, 3/8, 1/2, 3/4, 1

Konfigurirajte svoj izdelek

 
Body Class
Valve Type
Port Size
Thread
Material
Option