Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Gripper - LEH

Soft handling, gentle handling

  • Hold the piece you want with 2 or 3 fingers – Strokes between 4 - 80 mm. Gripping force up to 180 N
  • Never lose the position. Reduce machine start-up – Battery-less absolute encoder
  • Fits the shape & keep the piece – Gripping check function. Griping force is maintained stopped or restarted.

In še veliko več

  • 2 and 3 finger grippers available
  • Body size: 10, 16, 20, 25, 32 and 40 mm
  • Open and close speed: up to 100 mm/s
  • Griping force: up to 210 N (LEHZ), up to 180 N (LEHF) & up to 130 N (LEHS)
  • Step motor type
  • Encoder: incremental & battery-less absolute
  • Compatible controllers: LECP1, LECPA and JXC#1.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor

Korak 2: Konfiguracija

 
Body Size
Motor Size
Stroke
Dust Cover Type
Motor Cable Entry
Actuator Cable
Actuator Cable Length
Controller
I/O cabling for LEC controllers
Protocol
Suffix
Controller Mounting
I/O cabling for JXC Controllers & communication plug connector