Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Compact Guide Cylinder - MGP

Guide your movements precisely

  • Get a precise guide movement – ±0.03° of rotating accuracy
  • Design compact and lightweight machines – Reduced weight and required space due to guide rod and plate construction
  • Adapt it easily to your application – Wide range of product variation available.

In še veliko več

  • Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, 100
  • Strokes up to 400 mm (depending upon bore size)
  • 3 types of bearing can be selected: slide bearing, ball bushing and high precision ball bushing
  • 4 types of mounting are possible: top mounting, side mounting, bottom mounting and T-slot side mounting
  • Battery manufacturing compatible version available
  • Auto switches can be mounted on 2 surfaces.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor

Korak 2: Konfiguracija

 
Bearing Type
Bore Size
Port Thread
Stroke
  []
Auto Switch
Lead Wire or Prewired Connector
Number
Dust Resistant Specifications
Scraper or Lube-retainer Mounting Position