Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

VZ500, 3 Port Solenoid Valve, Body Ported, Base Mounted, Metric

  • This product is being discontinued. For more information, contact SMC.
  • Fluid: Air
  • Operating pressure range: internal pilot type: 0,15~0,7 MPa ;
    external pilot type: main supply pressure: 0,7 MPa ; external pilot pressure: 0,15~0,7 MPa
  • Flow capacity: Cv 0.5
  • Coil rated voltage: AC50/60Hz: 100, 200, 110, 220, 24, 48; DC: 6, 12, 24, 48
  • Response time: 20ms or less

Konfigurirajte svoj izdelek

 
Function
Piping
Body Option
Voltage
Lead Wire
Surge Suppressor
Manual Override
Port Size
Option
Q