Избор на продукт
×

Подробен изглед
Артикулен номер

Моят профил

×

Save money by tackling compressed air inefficiency

Imagine coming back from your summer holidays to discover that you left your AC running all that time! Ouch, with today’s high energy prices it would be an expensive shock. In an industrial environment it’s akin to your machines running compressed-air based processes that are un-optimised for idle or standby periods, or where there are undetected air leaks (almost all systems have leaks). You might think the machine isn’t using much energy, but the reality is very different.

  By Filip Běhounek, Customised Services at SMC Czech Republic

JUNE 2023
Some level of idle time is of course inevitable when your workers change shifts or the machine is waiting for input material, so reducing the air pressure in these periods represents a quick way to tackle air inefficiency.

60% energy savings
Take my recent experience at a customer’s facility. As in the majority of energy-efficiency conversations we have with our customers, we start with air consumption monitoring. Could we implement energy-efficiency solutions without monitoring? Yes, but you would miss out on vital knowledge, such as the true ROI (return on investment) or environmental impact of our proposed measures.

Monitoring your compressed air usage, identifying compressed air waste and inefficiencies, and making investments in new compressed air equipment are tangible ways to cut your energy bills. In this instance, my customer’s line was running 6,000 hours a year at an estimated cost of €0.035 per m3. Measurements using an ultrasonic flow meter revealed that the line flow rate during idle time was 123 Nl/min (10 % of the average flow during operation). This 10 % of leakage in that sole line represented a cost of €1,500. However, by automatically reducing the line pressure to 2 bar during idle times, that line saved €900 a year, a 60 % cost reduction.

I can reveal that the facilitating technology in this success was our Air Management System. Notably, this decentralised system is compatible with OPC UA for direct data communications connection without the need of a PLC, as data goes directly to the PC where you are gathering the data. If no monitoring system in place, our Air Management System is capable of working solo. You can parametrise through the web server directly on the Air Management System.

SMC´s Air Management System – AMS20/30/40/60 Series

 

Next-level optimisation
Remember: you cannot manage what it is not measured, so implementing solutions that facilitate virtual visualisation and control of parameters (flow, pressure, temperature) with fieldbus or OPC UA data collection represent a positive step towards higher machine efficiency.

Depending on your situation and budget, you either need a quick fix to impact your operating costs, or you need user-friendly air monitoring or potentially a whole energy optimisation plan. Whatever you decide, SMC can provide you with effective support and highly beneficial outcomes

Discover how to "Energise your efficiency" with SMC

By Filip Běhounek | Customised Services at SMC Czech Republic

Filip Běhounek joined the SMC Czech family right after graduating from high school. For the first two years he was involved in technical support and with the great experience gathered there, he moved into the customised services team. For a long time he was the proud youngest member of SMC Czech Republic.

Filip enjoys adventure trips with friends, exercising through military tactics and his beloved car rally driving.

Искате да сте в крак с времето?

Абонирайте се за нашия ежемесечен бюлетин с новини и ще ще ви държим информирани с електронно писмо директно изпратено до вашата електронна поща

 

Последвайте ни

 

Downloadables

 

Това също може да ви се стори интересно

 

AMS: Интелигентно потребление
От Danilo Giordana, Energy Efficiency Project Manager, SMC Italy
Научете повече 

 Задълбоченото партньорство с клиентите води до оптимални решения за автоматизация
От Dan Ives, Senior Project Engineer, European Technical Centre
Научете повече 

SMC може да помогне на производителите на оригинално оборудване да разработят енергийно ефективни машини
От Roy Schep, Manager Energy Efficiency, SMC Netherlands
Научете повече 

Енергийна ефективност: ползите за вас при работата на 4 бара
От Marek Strojil, Customised services, SMC Czech Republic
Научете повече 

Освобождаване на налягането
От Andy Still, Industry Projects Manager, Energy, Europe
Научете повече 

Дългогодишен опит в справяне с ежедневните ви предизвикателства

Прочетете как наши клиенти вдъхват живот на компонентите