Product selection
×

Go to details
Part number

My account

×

Product catalogue

Electric Slide Table - LES, LE2S, LESH, LE2SH, LESYH

Precise. Fast. Versatile. Any transfer in mini-pack

  • Transfer optimally, as required – Compact (LES). Compact & manifold controller-compatible. (LE2S). High rigidity & manifold controller-compatible. (LE2SH). High rigidity (LESH). Rigid, precise and robust (LESYH).
  • Boost your productivity & speed up your start-up – Battery-less absolute encoder. Up to 800 mm/s speed, 10000 mm/s² acceleration.
  • Succeed in offering remarkable rigidity and precision – ±0.01 position repeatability. Up to 20 kg vertical displacement.
  • Assemble it according to your needs – Step, servo or motorless. In-line or parallel motor.

And much more

  • Body size: 8, 16 and 25
  • Step or servo motor
  • Battery-less absolute or incremental encoder
  • Stroke: up to 150 mm
  • Horizontal workload: up to 12kg
  • Speed: up to 800 mm/s
  • Horizontal/Vertical acceleration: up to 10000/5000 mm/s²
  • Repeatability: ±0.01 mm.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Motor Mounting Position               
Lead
Stroke
Motor Option
Body Option
Mounting
Actuator Cable Length
Controller
Mounting
Communication Plug Connector, I/O Cable