Product selection
×

Go to details
Part number

My account

×

Product catalogue

Integrated Controller Guide Rod Type – EQYG#H

Guided push e-Actuator. Just easy. Extra support.

  • Connect it, start it up and control it easily – Electric actuator and controller, all in one. Complete setup in just three steps. Easy on/off operation. IO-Link compatible.
  • Battery-less absolute encoder – Restart from the last position. High performance.
  • Lower your CO2 emissions – Motor optimisation with reduced heat generation and power consumption.
  • Reduce maintenance while improving performance – M12 connectors. Only three cables needed.

And much more

  • Body size: 16, 25, 32
  • Ball screw actuation type
  • Stroke: 30 to 300 mm
  • Horizontal work load: up to 100 kg
  • Vertical work load: up to 44 kg
  • Speed: up to 900 mm/s
  • Horizontal acceleration: up to 10000 mm/s2
  • Vertical acceleration: up to 5000 mm/s2.

Configure your product

 
Size
Bearing Type
Motor Mounting Position
Motor Type
Lead
Stroke
Motor Option
Controller Position
Interface (Parallel Input/Output/Communication Protocol)