Product selecteren
×

Ga naar bijzonderheden
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

Compacte cilinder ISO-norm - C55

ISO means Service with SMC

  • Get the qualified assistance you need – Personalised and prompt advice from our experts
  • Put it to work the soonest – Produced & Stocked in Europe
  • Let the cylinder adapt to your application – Up to 30 rod end modifications available.

En veel meer

  • Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80 and 100 mm
  • Large stroke range from 5 mm up to 150 mm
  • Construction is similar to the current CQ2 lateral load resistant specification
  • Snap ring construction allows easy and quicker maintenance
  • Available variations for non-standard environments: ATEX, secondary batteries manufacturing
  • Auto switches can be mounted on any of the four sides of the cylinder tube.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Ingebouwde magneet
Montageversie
Boringdiameter
Slaglengte
  []
Schroefdraad zuigerstanguiteinde
Naderingsschakelaar
Aansluitdraad of voorbedrade connector
Aantal