Product selecteren
×

Ga naar bijzonderheden
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

C(D)Q2W, Compact Cylinder, Double Acting Double Rod Configurator

  • Double acting, double rod, compact cylinder
  • Bore sizes (mm):  12, 16, 20, 25, 32, 40, 50, 63, 80, 100
  • Standard stroke range (mm):  5 to 100
  • Port threads: M (12 to 25 bore); Rc, NPT or G (32 to 100 bore)
  • Auto switch capable

Configure your product

 
Magnet
Mounting
Type
Bore Size
Port Thread Type
Stroke
Body Option
Auto Switch Groove
Auto Switch
Lead Wire or Prewired Connector
Number