Product selecteren
×

Ga naar bijzonderheden
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

C96N(D), ISO 15552 Cylinder, Double Acting, Single/Double Rod w/Lock configurator

  • Locking unit can be ordered separately
  • Lock can be manually operated
  • Separate construction of lock unit and cylinder
  • Bore sizes (mm): 32, 40, 50, 63, 80, 100
  • Maximum stroke 1900 mm
  • Auto switch capable.

Configure your product

 
Magnet
Mounting
Bore Size
Stroke
  []
Rod Boot
Rod
Pivot Bracket
Rod End Bracket
Auto Switch
Lead Wire or Prewired Connector
Number