Product selecteren
×

Ga naar bijzonderheden
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

CY3R, Magnetically Coupled Rodless Cylinder (with Switch Rail)

  • Magnetically coupled rodless cylinder
  • Direct mount type, with switch rail
  • Bore sizes (mm): 6, 10, 15, 20, 25, 32, 40, 50, 63 
  • Maximum operating pressure: 0.7MPa
  • Ambient temperature: -10 to 60°C
  • Variety of auto switches available

Configure your product

 
Piping
Bore Size
Port Thread
Stroke
  []
Auto Switch
Lead Wire or Prewired Connector
Number