Product selecteren
×

Ga naar bijzonderheden
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

HRS100/150, Thermo-chiller, Standard Type, Air-cooled, 400 V

  • Air-cooled refrigeration standard type Thermo-chiller.
  • Maximum cooling/heating capacity: 10.0/1.7 kW (HRS100), 15.0/2.5 kW (HRS150).
  • Temperature stability: ±1.0 ºC.
  • Temperature range: 5 to 35 ºC.
  • Outdoor installation: IPX4.
  • Applicable fluid: clear water, Ethylene glycol aqueous solution, deionised water.

Configure your product

 
Cooling Capacity
Thread
Option