Product selecteren
×

Ga naar bijzonderheden
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

HRSH, Large Capacity, High Efficiency Inverter Chiller, Air-cooled 200VAC

  • Thermo-chiller, Large Type, Air-cooled 200 V Type.
  • Cooling capacity: 10.5 kW, 15.7 kW, 20.5 kW, 25 kW.
  • Outstanding energy saving effect with the triple inverter. Power consumption reduced by 53 %.
  • Compact, Space-saving.

Configure your product

 
Cooling Capacity
Thread
Caster Adjuster-foot
Fluid Fill Port
DI Water Piping
CE/UL Compliant