Product selecteren
×

Ga naar bijzonderheden
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

Energy Saving Type - HRSH

Outstanding energy saving effect with the triple inverter

  • Reduce energy consumption – Triple inverter technology optimises compressor, fan and pump operation according to demand
  • Future-proof your cooling system – Low-GWP R32 refrigerant supports compliance with evolving environmental regulations
  • Maintain precise process control – Temperature stability down to ±0.1°C improves product quality and consistency
  • Reduce installation and design time – Compatible dimensions and piping layouts simplify replacement of existing HRSH units

En veel meer

  • Refrigerated thermo-chiller with triple inverter control: compressor, fan, and pump
  • Cooling capacity range: 10 kW to 30.5 kW (depending on model)
  • Temperature stability: ±0.1 ºC
  • Set temperature range: 5 to 35 ºC
  • Available in air-cooled and water-cooled versions
  • Outdoor installation possible (IPX4 compliant)
  • Global voltage compatibility and CE/UL certified

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Cooling Capacity
Thread
Caster Adjuster-foot
Fluid Fill Port
DI Water Piping
High-pressure Pump Mounted