Product selecteren
×

Ga naar bijzonderheden
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

ITVH, High Pressure Electro-Pneumatic Regulator, 3.0 MPa

  • Set pressure range: 0.2 to 2.0 MPa
  • Maximum supply pressure: 3.0 Mpa
  • Maximum flow rate: 3000 L/min (ANR)
  • Power consumption: 3 W or less
  • Linearity: ±1% F.S.
  • Hysteresis: 1% F.S.
  • Repeatability: ±1% F.S.
  • Sensitivity: ±1% F.S.

Configure your product

 
Input Signal
Monitor Output
Pipe Thread
Port Size
Bracket
Cable Connector
Pressure Display Unit