Product selecteren
×

Ga naar bijzonderheden
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

Magnetic Gripper for Collaborative Robots – MHM-X7400A

Performs optimally, where others don't

  • Suitable for use in collaborative robots – Magnetic gripper unit with integrated solenoid valve and speed adjustment mechanism
  • Reduce your set up time – Plug and Play configuration for inmediate use in a collaborative robot
  • Handle with reliability and safety – Holding force up to 200 N plus it guarantees grasping of the workpiece even when the air is shut off.

En veel meer

  • Compatible manufacturers: Universal Robots, OMRON Corporation, TECHMAN ROBOT Inc, Mitsubishi Electric Corporation, Yaskawa Electric Corporation and Fanuc Corporation
  • Integrated solenoid valve, speed adjustment mechanism, and auto switch
  • Operate by simply connecting 1 air supply tube and an electrical wiring M8 or M12 connector
  • Holding force can be adjusted
  • Compliant with ISO 9409-1-50-4-M6.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Manufacturer
Auto Switch