Ontdek er meer over
Ontdek meer
Cilinders
Actuators
Selecteer op functionaliteit
Heb je interesse in een technische benadering van draadloos in moderne productie?
Positioneersystemen
Services
Handleidingen en downloads
Richtlijnen
SMC
Onze betrokkenheid
Waar kun je ons vinden
Welkom bij SMC!
Productcatalogus
The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.