Product selecteren
×

Ga naar bijzonderheden
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

ZSE20B(F), High-Precision Digital Pressure Switch, 3-Screen Display

  • 3 setting modes: 3-step, simple, function selection
  • 7 pressure units: MPa, kPa, kgf/cm2, bar, psi, inHg, mmHg
  • 2 switch outputs (NPN or PNP)
  • 1 analog output (voltage or current)
  • Port sizes: M5 (female), 1/8 Rc or NPT (male), One-touch elbow fitting (ø4 or 6mm)
  • Bracket or panel mounting options

Configure your product

 
Rated Pressure Range
Output Specification
Unit Specification
Piping Specification
Lead Wire
Bracket
Operation Manual