Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Micro Mist Separator - AMD

Find the right filtration

  • Avoid operational failure, rust, and service life reduction with the right air quality – Air purity class certified against ISO 8573
  • Reduce component amount and save space - AFF filter incorporates water separator function
  • Ease your maintenance labours – Transparent, double layer bowl guard plus no tools required for maintenance
  • Save energy and reduce costs - Increased air flow capacity due to reduced pressure drop.

In še veliko več

  • Nominal filtration rating 0.01 µm
  • Port size: 1/8, 1/4, 3/8, 3/4, 1, 1 1/2, 2
  • Available variations for non-standard environments: Food Manufacturing Industry
  • With element service indicator.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor

Korak 2: Konfiguracija

 
Size
Thread Type
Port Size
Mounting
Float type auto drain
Bowl
Drain Port
Indicator
Flow Direction
Drain Cock w/Barb Fitting
Pressure Unit