Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Compact Cylinder - CQ2-Z

Overcome your limits

  • Fit CQ2 to your application requirements – Large range of variations with short delivery times across Europe
  • Save space in your machines – Reduced dimensions of the cylinder and components
  • Minimise overall machine weight and increase the productivity – Lightweight just 456 g (Ø40 and 50 mm stroke).

In še veliko več

  • Bore sizes (mm): 4, 6, 10, 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125, 140, 160, 180, 200
  • Standard stroke range (mm): 5 to 300
  • Port threads: M (12 to 25 bore); Rc, NPT or G (32 to 100 bore)
  • Available variations for non-standard environments: ATEX, secondary batteries manufacturing, clean room, food manufacturing industry
  • Can mount small auto switches on 4 surfaces.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor

Korak 2: Konfiguracija

 
Magnet
Mounting
Bore Size
Port Thread
Stroke
Option
Auto Switch
Lead Wire or Pre-wired Connector
Number