Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Refrigerated Air Dryer - IDFA

Reliable moisture control for superior performance

  • Remove moisture from compressed air ‒ Decrease outlet air pressure dew point as low as 3 ºC
  • Find the right solution for your application ‒ Air flow capacity up to 1340 m³/h
  • Take care of the planet ‒ Low GWP refrigerants: R1234yf (GWP < 1) and R454C (GWP < 150).

In še veliko več

  • Port size from 3/8 to 2 1/2
  • Inlet air temperature up to 50, 60 or 65 °C.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor

Korak 2: Konfiguracija

 
Series
Size
Voltage
Cool Compressed Air Output
Anti-corrosive Treatment
Refrigerant
Chinese Labels and a Chinese Operation Manual
Medium Air Pressure
Earth Leakage Breaker
Terminal Block
Timer-type solenoid valve