Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Bar Type Ionizer, Separate Controller - IZT40/41/42

Fast & Efficient static removal wherever you want

  • Benefit from its compact dimensions – Bar and nozzle type ionizers adapted to work separately from the controller
  • Effortlessly control status and operation – One controller can control up to 4 ionizers. Multiple alarms & functions
  • Enjoy IO-Link advantages with SMC - Your one supplier for your automation needs
  • Monitor and adjust it with ease – The separation of components enables excellent access to the controller.

In še veliko več

  • IZT40: Basic type / IZT41: AC type / IZT42: Dual AC type
  • Potential amplitude: As low as 25 V or less
  • Rapid neutralisation of static electricity: As fast as 0.1 s
  • Compact: Height 37 mm x Width 30 mm
  • One controller can control a maximum of 4 ionizers
  • Monitor and operate bars which are installed in an inaccessible location
  • Multiple alarms & functions.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor

Korak 2: Konfiguracija

 
Model
Bar Length
Emitter Cartridge, Material
High-voltage Cable Length
One-touch fitting
Plug Position
Input/Output Specifications
Power Supply Cable Length
Communication Cable Entry Direction/Length
Bar Bracket
DIN Rail Bracket for Controller and
High-voltage Power Supply
Option