Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Nozzle Type Ionizer, Separate Controller - IZT43

Fast & Efficient static removal wherever you want

  • Benefit from its compact dimensions – Bar and nozzle type ionizers adapted to work separately from the controller
  • Effortlessly control status and operation – One controller can control up to 4 ionizers. Multiple alarms & functions
  • Enjoy IO-Link advantages with SMC - Your one supplier for your automation needs
  • Monitor and adjust it with ease – The separation of components enables excellent access to the controller.

In še veliko več

  • Separate controller nozzle-type ionizer
  • Compact: Height 32 mm x Width 16 mm
  • IZTC41 controller can control a maximum of 4 ionizers
  • Monitor and operate nozzles which are installed in an inaccessible location
  • Multiple alarms & functions
  • Static elimination with no air supply.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor

Korak 2: Konfiguracija

 
Emitter Cartridge Type
High-voltage Cable Length
One-touch fitting
Input/Output
Power Supply Cable Length
Communication Cable Entry Direction/Length
Nozzle Bracket
DIN Rail Mounting Bracket