Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Miniature Guide Rod Cylinder – MGJ

The smallest guided solution

  • Use it in the smaller spaces – As low as 14.5 mm heigh and 29 mm width (Ø 6)
  • Achieve high performance and rigidity – ± 0.1° of non-rotating accuracy
  • Ease piping labour – Wiring and piping is done from one side.

In še veliko več

  • Bore sizes (mm): 6, 10
  • Stroke up to 20 mm
  • Mounting from 2 directions
  • Two auto switches can be mounted even for 5 mm strokes.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor

Korak 2: Konfiguracija

 
Bore Size
Stroke
Auto Switch
Lead Wire or Prewired Connector
Number