Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Compact Guide Cylinder – MGPK

Space efficient rigidity

  • Improve machine cycle rates – Speed up actuator movement of guided loads by absorbing impact energy at the end of stroke
  • Optimise your space – compact and lightweigh design
  • Achieve high performance and rigidity – ±0.03° of non-rotating accuracy
  • Get high degree of mounting and design flexibility – variety of port locations and mounting options can be selected.

In še veliko več

  • Bore sizes (mm): 6, 8, 10, 12, 16, 20, 25, 32, 40, 50
  • Strokes up to 200 mm
  • Top and side ported available
  • 4 types of mounting are possible: Top, bottom, T-slot bottom and rear mounting
  • Plate material is selectable: carbon steel or aluminium
  • Available variations for non-standard environments: secondary batteries manufacturing, food manufacturing industry
  • Auto switches can be mounted on 2 surfaces.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor

Korak 2: Konfiguracija

 
Plate Material
Bearing Type
Bore Size
Port Thread
Stroke
  []
Piping Port Location
Auto Switch
Lead Wire Length
Number of Auto Switches