Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

3-Colour, 3-Screen Display Digital Flow Switch - PF2MC7

Resistant visual monitoring solution

  • Guarantee yourself endurance in medium-harsh environment – IP65 protection enclosure
  • Get more information at a glance – 3-colour, 3-screen display where set value, line name and accumulated value can be clearly displayed at the same time
  • Get ready for IIoT with IO-Link - Exchange data and parameters remotely via network.

In še veliko več

  • Applicable fluid: dry air and N2
  • Flow ranges: from 5 to 2000 l/min
  • Flow ratio 100:1
  • Output: PNP/NPN, analogue (voltage/current) and/or IO-Link
  • M8 standard connector.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor

Korak 2: Konfiguracija

 
Rated Flow Range
Thread Type
Port Size
Output Specifications
Option 1
Unit Specification
Option 2
Calibration Certificate