Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Remote Type Pressure Sensors – PSE5#

Measure your pressure remotely

  • Install it where others can't – Compact and lightweight design
  • Select the sensor that best suits your needs – Compatibility with both air and general fluids
  • Enjoy IO-Link advantages with SMC – Your one supplier for all your automation needs.

In še veliko več

  • Pressure rates: up to 10 MPa
  • Repeatability: up to ±0.2 % (F.S.)
  • Output: IO-Link, NPN/PNP or analogue (Voltage/Current)
  • PSE sensor set up tool available for IO-Link compatible PSE54# and PSE57#
  • Enclosure: up to IP65.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor

Korak 2: Konfiguracija

 
Sensor Range
Port Size
Output Specifications
Option