Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvoda

M(D)B, Air Cylinder, Double Acting, Single Rod

  • This product is being discontinued and will be replaced by MB-Z series.
  • Standard: double acting single rod
  • Bore sizes: 32, 40, 50, 63, 80, 100 (mm)
  • Strokes from 25mm through 1500mm depending upon bore size
  • Mounts: basic, foot, front & rear flange, single or double clevis, & center trunnion
  • With or without rod boot
  • Variety of switches and a variety of lead wire lengths

Kategorije

Nisu pronađeni rezultati koji odgovaraju kriterijima pretrage