Product selection
×

Go to details
Part number

My account

×

Product catalogue

ZP2V, Vacuum Saving Valve

Efficiently restricts the reduction of vacuum pressure even when there is no workpiece.

  • Connection thread size for the pad: M5, M6, M8, R1/8, G1/8, NPT1/8
  • Fixed orifice size (mm): 0.3, 0.5, 0.7, 1.0
  • Maximum operating pressure range (MPa): 0 to 0.7
  • Ambient and fluid temperature (°C): 5 to 60 (No freezing)
  • Element nominal filtration rating (µm): 40