Product selecteren
×

Ga naar bijzonderheden
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

25A-MHY2, Air Gripper, 180° Angular, Cam Style

  • Compatible with battery manufacturing
  • Maximum gripping moment 2.28 Nm at 0.5 MPa
  • Finger opening angle from -3° to 180°
  • Double acting
  • Repeatability: ±0.2 mm
  • Max. operating frequency: 60 c.p.m.

Configure your product

 
Bore Size
Finger Option
Auto Switch
Lead Wire or Prewired Connector
Number