Product selecteren
×

Ga naar bijzonderheden
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

25A-SQ2*3*, 2000 Series, 5 Port Solenoid Valve, Plug-in Type

  • Compatible with battery manufacturing
  • Energy and cost savings - power consumption reduction.
  • Easy maintenance: The valve unit is mountable with only one screw. It is easy to add or decrease the number of valve stations without
  • A wide variety of pre-packaged wiring configurations.
  • Improved security with optional built-in back pressure check valve.

Configure your product

 
Type of actuation
Seal Type
Function
Coil Voltage
Manual Override
Port Size
Plug Mount Port
Manifold Block