Product selecteren
×

Ga naar bijzonderheden
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

AL10-60-A, Lubricator

  • Modular type lubricator
  • Improved operability
  • Increased capacity by reducing the thickness of resin case
  • Body sizes available: 10 ~ 60
  • Thread type: M5, Rc(PT), NPT, G(PF)
  • Port sizes: M5, 1/8, 1/4, 3/8, 1/2, 3/4, 1
  • Variety of options available

Configure your product

 
Size
Thread
Port Size
Accessory
Bowl/Lubricant exhaust port/Flow direction
Pressure Unit